Filter
3D Search
2D search
Farve
Kataloger
Sammenligning
DA
DK
2D search
Sketch the part you are looking for or have a photo described in text form
Skitsesøgning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
eller
Valg af fil
Click & Paste
Understøttede filformater:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
A
AEVULQZ
AEVULQZ-NPT (USA) - Compact cylinder
Festo
Products (A - Z)
A
AEVULQZ
AEVULQZ-NPT (USA) - Compact cylinder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
160666 AEVULQZ-4"-0.04-P-A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Piston diameter
DIA [INCH]
Stroke
HUBL
Stroke
HUB [INCH]
Extended position
HUBST [INCH]
Design
AUSF
BG [mm]
D1 [mm]
E [mm]
EE
H [mm]
L2 [mm]
L3 [mm]
L4 [mm]
PL [mm]
RT
T2 [mm]
TG [mm]
AF [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
160658
AEVULQZ
2013-12-31
5/8"
variable
0.04
0
P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.04
3.000
16.000
8.000
M4
4.000
18.000
10.000
160659
AEVULQZ
2013-12-31
3/4"
variable
0.04
0
P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.04
4.000
18.000
8.000
M5
4.000
22.000
12.000
160660
AEVULQZ
2013-12-31
1"
variable
0.04
0
P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.54
4.000
18.000
8.000
M5
4.000
26.000
12.000
160661
AEVULQZ
2013-12-31
1 1/4"
variable
0.04
0
P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.54
5.000
20.000
8.000
M6
4.000
32.000
14.000
160662
AEVULQZ
2013-12-31
1 5/8"
variable
0.04
0
P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.54
5.000
20.000
8.000
M6
4.000
42.000
14.000
160663
AEVULQZ
2013-12-31
2"
variable
0.04
0
P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.54
6.000
20.000
8.000
M8
4.000
50.000
16.000
160664
AEVULQZ
2013-12-31
2 1/2"
variable
0.04
0
P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.04
8.000
25.000
8.000
M10
4.000
62.000
16.000
160665
AEVULQZ
2013-12-31
3"
variable
0.04
0
P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.04
8.000
25.000
8.500
M10
4.000
82.000
20.000
160666
AEVULQZ
2013-12-31
4"
variable
0.04
0
P-A
32.500
8.000
128.000
1/4-27 NPT-2B
5.000
66.54
8.000
25.000
10.500
M10
4.000
103.000
24.000
160667
AEVULQZ
2013-12-31
5/8"
variable
0.04
0
A-P-A
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.04
3.000
16.000
8.000
M4
4.000
18.000
10.000
160668
AEVULQZ
2013-12-31
3/4"
variable
0.04
0
A-P-A
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.04
4.000
18.000
8.000
M5
4.000
22.000
12.000
160669
AEVULQZ
2013-12-31
1"
variable
0.04
0
A-P-A
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.54
4.000
18.000
8.000
M5
4.000
26.000
12.000
160670
AEVULQZ
2013-12-31
1 1/4"
variable
0.04
0
A-P-A
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
44.54
5.000
20.000
8.000
M6
4.000
32.000
14.000
160671
AEVULQZ
2013-12-31
1 5/8"
variable
0.04
0
A-P-A
21.500
6.000
60.000
1/8-27 NPT-2B
2.500
45.54
5.000
20.000
8.000
M6
4.000
42.000
14.000
160672
AEVULQZ
2013-12-31
2"
variable
0.04
0
A-P-A
22.000
6.000
68.000
1/8-27 NPT-2B
3.000
45.54
6.000
20.000
8.000
M8
4.000
50.000
16.000
160673
AEVULQZ
2013-12-31
2 1/2"
variable
0.04
0
A-P-A
24.500
8.000
87.000
1/8-27 NPT-2B
4.000
50.04
8.000
25.000
8.000
M10
4.000
62.000
16.000
160674
AEVULQZ
2013-12-31
3"
variable
0.04
0
A-P-A
27.500
8.000
107.000
1/8-27 NPT-2B
4.000
56.04
8.000
25.000
8.500
M10
4.000
82.000
20.000
Vis komprimeret visning (18 konfigurerbare produkter)
Information om dele
Lignende dele
Request for quote (RFQ)
Festo
- AEVULQZ-NPT (USA)
Shorttext
Compact cylinder
Sidste ændring
15.02.2021 13:26:04
Enhed
Nøgleord
Products
compact cylinder
Klassifikationer
By Functionality
BYFUNC_POSITIONING Positioning
BYFUNC_DRIVING Driving
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
51-01-01-03 Compact cylinder (pneumatics)
ECLASS 10.1
27-29-03-01 Compact cylinder (pneumatics)
ECLASS 6.0
27-29-03-01 Compact cylinder (pneumatics)
ECLASS 5.0
27-29-03-01 01